Models: E3610A, E3611A, E3612A, E3630A use rack mount kit 5063-9767:
No support rail and lock link kit is required; the unit will be supported by shelf and flanges.
For models listed below, support rails (E3663AC) are required when mounting one or two instruments.
Models: E3614A, E3615A, E3616A, E3617A, E3620A, E3640A, E3641A, E3642A, E3643A, E3644A, E3645A | |
---|---|
One instrument | Adapter kit 5063-9240 |
Two instruments, same depth, side-by-side | Lock-link kit 5061-9694 and flange kit 5063-9212 |
One instrument on a sliding support shelf | Shelf 5063-9255, slide kit 1494-0015, and filler panel 5002-3999 |
Two instruments on a sliding support shelf | Shelf 5063-9255 and slide kit 1494-0015 |
Models: E3631A, E3632A, E3633A, E3634A, E3646A, E3647A, E3648A, E3649A | |
---|---|
One instrument | Adapter kit 5063-9243 |
Two instruments, same depth, side-by-side | Lock-link kit 5061-9694 and flange kit 5063-9214 |
Two instruments on a sliding support shelf | Shelf 5063-9256 and slide kit 1494-0015 |
To learn more about Keysight Rack Mount Solution click here.
Applies to: E3620A, E3630A, E3631A, E3632A, E3633A, E3634A, E3640A, E3641A, E3642A, E3643A, E3644A, E3645A, E3646A, E3647A, E3648A, E3649A
Visit our Power Products Forum for additional topics and discussions. Read technical postings on our Power Blog – Watt’s Up? |